- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
α Anti-Rust Spray
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 241.00
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
1 Day(s)
|
123-0913 |
380 |
1 pc (420 ml) |
|
฿ 581.01
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
12 Day(s)
|
370-9884 |
684 |
1 pc (840 ml) |
Basic Specifications
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Color
- Light Brown
-
- Operating Temperature Range
- -20~100°C
-
- Application
- Anti-rust after mold processing.
-
- Main Ingredient
- Mineral Oil, Rust-preventive Agents
Product Description
Rust-resistant oil film that is water-replacing.
[Features]
· Powerful high-performance anti-rust spray excellent in water displacement and oil stain suppression.
· An odorless, barium-free rust inhibitor almost entirely free of the unpleasant smell characteristic of rust inhibitors.
· Oil film can also be removed easily with solvents or alkali cleaning.
[Applications]
· For preventing rust after mold machining.
· For rust prevention of machined parts after machining and while waiting to be assembled.
· For rust prevention of parts in precision machinery.
· For rust prevention of band steel.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 241.00
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
1 Day(s)
|
123-0913 |
380 |
1 pc (420 ml) |
|
฿ 581.01
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
12 Day(s)
|
370-9884 |
684 |
1 pc (840 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Anti-rust spray excellent in water substitution and oil burn suppression.Usage
●Machine parts processing, anti-rust waiting for assembly.Specification
●Color:Light Brown
●Working Temperature Range: -20 to 100°CMaterials
●Principal Component: Mineral Oil, Rust proof additive
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?