- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust-Proof Lubricant Alone Penet
Specifications of AA-P
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Transparency
-
- Operating Temperature Range
- -20~80°C
-
- Trusco Code
- 356-7796
-
- Use
- For reducing friction in the rotating parts of machines, door hinges, and automobile parts.
-
- Main Components
- Silicone Resin-based
-
- Mass(g)
- 227
-
- Amount Of Content
- 1 pc (220 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 381.25
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (220 ml) |
Basic Specifications
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Transparency
-
- Operating Temperature Range
- -20~80°C
-
- Trusco Code
- 356-7796
-
- Use
- For reducing friction in the rotating parts of machines, door hinges, and automobile parts.
-
- Main Components
- Silicone Resin-based
-
- Mass(g)
- 227
-
- Amount Of Content
- 1 pc (220 ml)
Product Description
[Features]
· Alleviates friction and performs quickly.
· High permeation with rust and dirt prevention.
[Applications]
· For reducing friction in the rotating parts of machines, door hinges, and automobile parts.
Specifications of AA-P
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Transparency
-
- Operating Temperature Range
- -20~80°C
-
- Trusco Code
- 356-7796
-
- Use
- For reducing friction in the rotating parts of machines, door hinges, and automobile parts.
-
- Main Components
- Silicone Resin-based
-
- Mass(g)
- 227
-
- Amount Of Content
- 1 pc (220 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 381.25
|
RUST PREVENTION AGENTS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (220 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?