- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super-Thin Film Anti-Rust Agent TFP Spray
Specifications of TFP-U
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Green
-
- Operating Temperature Range
- -20~45℃
-
- Trusco Code
- 123-2479
-
- Mass(g)
- 300
-
- Features
- An anti-rust agent that has permeability and water displacement, exerts excellent rust prevention with a thin film of approximately 5 μm.
-
- Use
- Prevention of rust and removal of moisture and water contents from injection molder molds and assembly parts.
-
- Main Components
- Oxidized Wax Rust Preventative Agent, Solvent, Propellant (LPG)
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 725.21
|
RUST PREVENTION AGENTS
|
6 Piece(s)
|
|
9 Day(s)
|
1 pc (330 ml) |
Basic Specifications
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Green
-
- Operating Temperature Range
- -20~45℃
-
- Trusco Code
- 123-2479
-
- Mass(g)
- 300
-
- Features
- An anti-rust agent that has permeability and water displacement, exerts excellent rust prevention with a thin film of approximately 5 μm.
-
- Use
- Prevention of rust and removal of moisture and water contents from injection molder molds and assembly parts.
-
- Main Components
- Oxidized Wax Rust Preventative Agent, Solvent, Propellant (LPG)
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
Super-thin film anti-rust agent spray.
[Features]
· Green and colorless coating is available.
· With permeability and water displacement properties, it demonstrates excellent rust prevention with a thin film of approximately 5 μm.
[Applications]
· Mold rustproofing of injection molding machines. Forms a uniform coating even on complex molds, with a low amount of spray.
· Rust prevention for machine parts and assembly parts waiting for process and assembly.
· For rust prevention of machine parts and equipment after washing.
· Rust prevention of small parts, such as electric parts and vehicle parts.
· Removes humidity and moisture.
Specifications of TFP-U
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Green
-
- Operating Temperature Range
- -20~45℃
-
- Trusco Code
- 123-2479
-
- Mass(g)
- 300
-
- Features
- An anti-rust agent that has permeability and water displacement, exerts excellent rust prevention with a thin film of approximately 5 μm.
-
- Use
- Prevention of rust and removal of moisture and water contents from injection molder molds and assembly parts.
-
- Main Components
- Oxidized Wax Rust Preventative Agent, Solvent, Propellant (LPG)
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 725.21
|
RUST PREVENTION AGENTS
|
6 Piece(s)
|
|
9 Day(s)
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?