(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chassis Black Spray

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 15457

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Black
  • Details Type
    Oil-based
  • Operating Temperature Range
    -5~40℃
  • Trusco Code
    375-6441
  • Abstract
    Oil-based
  • Features
    Easy-to-apply, excellent aerosol type with excellent workability. Minimal scattering and sagging and excellent rust prevention.
  • Application
    Anti-rust paint for automobile chassis.
  • Main Ingredient
    Coating
  • Mass(g)
    355
  • Amount Of Content
    1 pc (420 ml)
Part Number
15457
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 264.98

RUST PREVENTION AGENTS 1 Piece(s) Quote 1 pc (420 ml)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Black
  • Details Type
    Oil-based
  • Operating Temperature Range
    -5~40℃
  • Trusco Code
    375-6441
  • Abstract
    Oil-based
  • Features
    Easy-to-apply, excellent aerosol type with excellent workability. Minimal scattering and sagging and excellent rust prevention.
  • Application
    Anti-rust paint for automobile chassis.
  • Main Ingredient
    Coating
  • Mass(g)
    355
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
· Easy-to-apply aerosol type with excellent workability. Very little scattering and dripping, with excellent rust prevention.
[Applications]
· Anti-rust paint for automobile chassis.

Specifications of 15457

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Black
  • Details Type
    Oil-based
  • Operating Temperature Range
    -5~40℃
  • Trusco Code
    375-6441
  • Abstract
    Oil-based
  • Features
    Easy-to-apply, excellent aerosol type with excellent workability. Minimal scattering and sagging and excellent rust prevention.
  • Application
    Anti-rust paint for automobile chassis.
  • Main Ingredient
    Coating
  • Mass(g)
    355
  • Amount Of Content
    1 pc (420 ml)
Part Number
15457
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 264.98

RUST PREVENTION AGENTS 1 Piece(s) Quote 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1