- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Rust Agent Metal Coat
Specifications of FC121
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Transparent blue
-
- Operating Temperature Range
- Up to 60 °C
-
- Trusco Code
- 398-5105
-
- Features
- Rust-proof and damage proof liquid plastic for the parts of metal machinery.
-
- Use
- Protection and rust proofing of various tools, plastic molds.
-
- Main Components
- PVC / Ethylene-vinyl acetate
-
- Mass(g)
- 405
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 476.70
|
RUST PREVENTION AGENTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Transparent blue
-
- Operating Temperature Range
- Up to 60 °C
-
- Trusco Code
- 398-5105
-
- Features
- Rust-proof and damage proof liquid plastic for the parts of metal machinery.
-
- Use
- Protection and rust proofing of various tools, plastic molds.
-
- Main Components
- PVC / Ethylene-vinyl acetate
-
- Mass(g)
- 405
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Rust-proof/damage proof liquid plastic for metal machinery parts.
· It is a quick-drying and tough type that forms a flexible film that can be easily peeled off as necessary.
[Applications]
· Protection and rust proofing of various tools and plastic molds.
Specifications of FC121
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Transparent blue
-
- Operating Temperature Range
- Up to 60 °C
-
- Trusco Code
- 398-5105
-
- Features
- Rust-proof and damage proof liquid plastic for the parts of metal machinery.
-
- Use
- Protection and rust proofing of various tools, plastic molds.
-
- Main Components
- PVC / Ethylene-vinyl acetate
-
- Mass(g)
- 405
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 476.70
|
RUST PREVENTION AGENTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?