(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WAG-04-1 |
WAG-04-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Consistency | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 610.42 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 1 Day(s) | No.1 | 121-8794 | 1 pc (400 g) | ||
฿ 610.42 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 1 Day(s) | No.2 | 121-8786 | 1 pc (400 g) |
[Features]
·Based on liquid paraffin, it is thickened with aluminum compound soap.
·It has excellent heat and water resistance.
·Aluminum compound soap grease with NSF "H1" certification.
[Applications]
·Manufacturing equipment, cleaning equipment, and packaging equipment for food, pharmaceuticals, and cosmetics.
Part Number |
---|
WAG-04-1 |
WAG-04-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Consistency | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 610.42 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 1 Day(s) | No.1 | 121-8794 | 1 pc (400 g) | ||
฿ 610.42 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 1 Day(s) | No.2 | 121-8786 | 1 pc (400 g) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?