- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of FGS
-
- Product Type
- Spray
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -20~200℃
-
- Main Components
- Purification liquid paraffin oil, Aluminum composite soap, Zinc oxide, Solvent
-
- Trusco Code
- 121-8760
-
- Mass(g)
- 400
-
- Features
- The product can be used over a broad temperature range.
-
- Use
- For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,031.04
|
LUBRICANTS FOR FOOD MACHINE
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Product Type
- Spray
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -20~200℃
-
- Main Components
- Purification liquid paraffin oil, Aluminum composite soap, Zinc oxide, Solvent
-
- Trusco Code
- 121-8760
-
- Mass(g)
- 400
-
- Features
- The product can be used over a broad temperature range.
-
- Use
- For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· The product can be used over a broad temperature range.
[Applications]
· For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
· Sliding part, bearings, etc. sensitive to dirt.
Specifications of FGS
-
- Product Type
- Spray
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -20~200℃
-
- Main Components
- Purification liquid paraffin oil, Aluminum composite soap, Zinc oxide, Solvent
-
- Trusco Code
- 121-8760
-
- Mass(g)
- 400
-
- Features
- The product can be used over a broad temperature range.
-
- Use
- For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,031.04
|
LUBRICANTS FOR FOOD MACHINE
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?