- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of WLS
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -10~100℃
-
- Main Components
- Purification liquid paraffin oil, Synthetic oil, Fluororesin (PTFE), Petroleum solvent
-
- Trusco Code
- 121-8751
-
- Mass(g)
- 390
-
- Features
- NSF "H1"Certified high viscosity oilless spray.
-
- Use
- For Bucket Elevator Chain, Flat Conveyor Chains, Conveyor Chains and Forklift Chains of Food Machinery.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,029.49
|
LUBRICANTS FOR FOOD MACHINE
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -10~100℃
-
- Main Components
- Purification liquid paraffin oil, Synthetic oil, Fluororesin (PTFE), Petroleum solvent
-
- Trusco Code
- 121-8751
-
- Mass(g)
- 390
-
- Features
- NSF "H1"Certified high viscosity oilless spray.
-
- Use
- For Bucket Elevator Chain, Flat Conveyor Chains, Conveyor Chains and Forklift Chains of Food Machinery.
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· NSF "H1" certified high-viscosity oil spray.
· Highly adhesive white lubricant containing fluororesin (PTFE) and highly refined liquid paraffin oil.
· Adopts an easy to use folding type nozzle, and it can spray with the long nozzle in the horizontal position with the cap attached during use, and allows the long nozzle to be folded away during storage.
[Applications]
· For food machinery bucket elevator chains, flat conveyor chains, transporting chains, and forklift chains.
Specifications of WLS
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -10~100℃
-
- Main Components
- Purification liquid paraffin oil, Synthetic oil, Fluororesin (PTFE), Petroleum solvent
-
- Trusco Code
- 121-8751
-
- Mass(g)
- 390
-
- Features
- NSF "H1"Certified high viscosity oilless spray.
-
- Use
- For Bucket Elevator Chain, Flat Conveyor Chains, Conveyor Chains and Forklift Chains of Food Machinery.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,029.49
|
LUBRICANTS FOR FOOD MACHINE
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?