1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Riveting Hammer (SBH-0)

AIR HAMMERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Riveting Hammer
  • Riveting Hammer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Small diameter riveting, work tool.
[Applications]
·For crimping snaps and driving pins.

Product features and specifications

Basic specifications and features of the product

  • Conventional type
Riveting Hammer specification 1

Standard Accessories
The (H) type does not come with a snap.

Standard table

Riveting Hammer standard table

* Data when no load is applied with air pressure 0.6 MPa (Gauge).
(R) is a round bushing type, and (H) is a hex bushing type.

Drawing

Snap insertion dimensions for hex bushing

Riveting Hammer drawing 1

BRH-5U (H) series

Front view of pan snap holder

Riveting Hammer drawing 2

876-179-1

Snap for SBH, BRH

Riveting Hammer drawing 3
Part Number
SBH-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(m3/min)
Overall Length
(mm)
Hose Take-in Port Number of Non-load Blows
(bpm)
Trusco Code Mass
(g)

฿ 9,590.00

AIR HAMMERS 1 Piece(s) 12 Day(s) 0.1123Rc1/86500211-6111320

Loading...

  1. 1
 

Basic Information

Product Model Air Hammer Operating Air Pressure(Mpa) 0.6

Please check the type/dimensions/specifications of the part SBH-0 in the Riveting Hammer series.

Products with similar specification

Part Number
BRH-1U
BRH-5U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAir Consumption
(m3/min)
Overall Length
(mm)
Hose Take-in Port Number of Non-load Blows
(bpm)
Trusco Code Mass
(g)

฿ 12,051.67

1 Piece(s) 1 Day(s) 0.34122Rc1/42800211-61201050

฿ 13,696.67

1 Piece(s) 1 Day(s) 0.37189Rc1/41800211-61381400