1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Kelen (high speed pneumatic chisel)

PNEUMATIC SCALER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blank-punching preventing high speed mechanism capable of 2,500 blows per minute.

Part Number
S-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,259.00

PNEUMATIC SCALER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of No-Load Blows(rpm) 2500 Air Consumption(m3/min) 0.27
Overall Length(mm) 1470 Operating Air Pressure(Mpa) 0.59 Hose Take-in Port Hose Nipple 3/8
Trusco Code 116-6557 Mass(g) 6100 Advantages The product has a mechanism to prevent blank shots, and has an ability to strike at high speeds of 2,500 times per minute.
Use For removing stubborn stuck-on material such as concrete and rust.

Please check the type/dimensions/specifications of the part S-1000 in the Super Kelen (high speed pneumatic chisel) series.