1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YUTANI, Air Impact Wrench (10WH-2)

AIR IMPACT WRENCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • YUTANI, Air Impact Wrench
  • YUTANI, Air Impact Wrench
  • YUTANI, Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A 2-hammer strike mechanism provides speedy tightening and stable tightening force.
·Compact and lightweight with high output.
·It has few failures and is easy to maintain.
[Applications]
·Great for working on assembly lines.

Features

●With 2-hit per rotation system, quick and stable fastening can be obtained.
●Compact, lightweight, high output, excellent in durability, and demonstrates its ability in tightening and loosening work.

Usage

●Optimum for working on the assembly line.

Specification

●Hose Mounting Port:Rc1/4
●Exhaust:Forward
●Hammer Type:Double Hammer
●Working Air Pressure: 0.49MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
10WH-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

฿ 23,171.00

AIR IMPACT WRENCHES 1 Piece(s) 1 Day(s) 19012.7100.45164158-25691700

Loading...

  1. 1

Basic Information

Hammer Type Double Operating Air Pressure(Mpa) 0.49 Hose Fixing Port Rc1/4
Exhaust Front Advantages The 2 hammer strike mechanism enables speedy tightening for stable tightening force Feature 2 High power for its small size and light weight. It seldom breaks down and is easy to maintain
Use During Assembly and Disassembly Work or During Repair Inspection Precautions Torque values change depending on the tightening torque reference values and conditions

Please check the type/dimensions/specifications of the part 10WH-2 in the YUTANI, Air Impact Wrench series.

Products with similar specification

Part Number
13WH-2
6WSHPE
8WH-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

฿ 25,356.00

1 Piece(s) 1 Day(s) 25012.7140.5202169-14222700

฿ 22,524.00

1 Piece(s) 12 Day(s) 879.56–80.3165158-2542950

฿ 22,434.00

1 Piece(s) 1 Day(s) 16012.78–100.38160158-25511400