1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Impact Wrench
  • Air Impact Wrench
  • Air Impact Wrench
  • Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,600.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stable tightening is possible by providing 2 strikes per revolution when tightening.
· General use type that features smooth tightening.
[Applications]
· For automobile-related, etc./general industrial use.

 
Part Number
UW-6SLK
UW-8SHK
UW-10SHK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

฿ 21,600.91

URY AIR IMPACT WRENCHES 1 Piece(s) 31 Day(s) 209.5685000.3175211-6146970

฿ 23,256.80

URY AIR IMPACT WRENCHES 1 Piece(s) 31 Day(s) 7012.7875000.4172211-61541550

฿ 22,575.70

URY AIR IMPACT WRENCHES 1 Piece(s) 31 Day(s) 18012.710–1265000.45183211-61622130

Loading...

  1. 1

Basic Information

Hammer Type Double Operating Air Pressure(Mpa) 0.6 Hose Fixing Port Rc1/4
Exhaust Front