TRUSCO NAKAYAMA, Air Impact Wrench

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Efficient hammering with twin dog clutch.
· The main unit comes with a cover to protect the tools and to absorb impacts.
· Throttle trigger to control the rotation to the degree of the pull.
[Applications]
· For automobile servicing and repair.
Features
●Efficient blow by 2-hit per rotation (twin dog clutch).●Throttle trigger that rotates by the amount of pull.
●With a cover on the body to protect the tool and absorb shock.
Usage
●For car maintenance and repair.Specification
●Capacity Bolt Diameter(mm):16●Socket Input Drive(mm):12.7
●Max Tightening Torque(N・m):380
●No Load Speed(min-1):5800
●Air Consumption(m3/min):0.4
●Hose Mounting Port:Rc1/4
●Exhaust:Back
●Total Length(mm):182
●Hammer Type:Twin Dog Clutch
●Working Air Pressure: 0.6MPa