1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench

TKH AIR IMPACT WRENCHES

Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,997.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It uses a linear valve type trigger, making it easy to finely adjust the rotation speed.
· The use of pin clutch hammer enhances the continuous hammering efficiency and provides outstanding torque rise.
[Applications]
· Impact wrench that supports a variety of jobs.

Part Number
MI-165H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,997.08

TKH AIR IMPACT WRENCHES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 460 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 16
Hammer Type Pin Clutches Number of Turns(rpm) 7500 Operating Air Pressure(Mpa) 0.62
Hose Fixing Port Rc1/4 Air Consumption(m³/min) 0.8 Exhaust Side
Total Length(mm) 194 Trusco Code 390-4016 Mass(g) 2300
Advantages Uses a linear valve type trigger that makes it easy to fine tune the rotation speed. The use of pin clutch hammer enhances the continuous hammering efficiency and provides outstanding torque rise. Use Impact wrench that supports a variety of jobs.

Please check the type/dimensions/specifications of the part MI-165H in the Air Impact Wrench series.