1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact Wrench

SPR AIR IMPACT WRENCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,344.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Strengthened resin body is ultra-light.
· Single-handed simple two-directional switching enables incredible operability.
· The speed can be finely controlled with a trigger.
[Applications]
· For automobile maintenance work.

Part Number
SP-7150A-V8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 24,344.37

SPR AIR IMPACT WRENCH 1 Piece(s) 31 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 1000 Socket Insertion Angle(mm) 19 Suitable Bolt Diameter(φ/mm) 25
Hammer Type Twin Number of Turns(rpm) 4300 Operating Air Pressure(Mpa) 0.62
Hose Fixing Port NPT1/4 Air Consumption(m³/min) 1.3 Exhaust Downward
Total Length(mm) 237 Trusco Code 485-1536 Mass(g) 3700
Notes Tightening torque is a standard value. Torque value changes depending on conditions. Use For automobile maintenance work. Number Contained In A Packet 1 unit