1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench

SPR AIR IMPACT WRENCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Impact Wrench
  • Air Impact Wrench
  • Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,051.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with an anti-slip easy to hold rubber grip.
· Built-in air regulator.
· Built-in bias motor that powers up the reverse side (loosening).
[Applications]
· Tire work of passenger cars, and attachment and removal of U bolts of small trucks.

Part Number
SP-7143DX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,051.34

SPR AIR IMPACT WRENCHES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 320 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 16
Hammer Type Dyna Jaw Clutches Number of Turns(rpm) 8000 Operating Air Pressure(Mpa) 0.62
Hose Fixing Port NPT1/4 Air Consumption(m³/min) 0.6 Exhaust Downward
Total Length(mm) 175 Trusco Code 334-0236 Mass(g) 1360
Notes Tightening torque is a standard value. Torque value changes depending on conditions. Use Tire work of passenger cars, and attachment and removal of U bolts of small trucks.

Please check the type/dimensions/specifications of the part SP-7143DX in the Air Impact Wrench series.