1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench (360° Swing Type) (Part Number)

AIR IMPACT WRENCHES

Air Impact Wrench (360° Swing Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Head is rotated 360degrees the position is determined for each 90degrees suitable for work in every part.
●With high-tech resin body it is lightweight.
●Left and right rotation can be switched over in one touch.

Specification

●Usage air pressure: 0.48 to 0.68MPa
●Bolt Diameter(mm):14 to 16
●Socket Insertion Depth(mm):12.7
●Maximum Tightening Torque(N/m):300
●No Load Speed(min[[Minus 1st power]]):7500
●Air Consumption(cubic meter/min):0.38
●Hose Fitting:Rc1/4
●Exhaust:Backward
●Total Length(mm):264

Warning

●Tightening torque is am aim value. Torque values change depending on the conditions.
Part Number
SI-1650AH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,000.00

AIR IMPACT WRENCHES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 300 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 14 to 16
Hammer Type Twin Number of Turns(rpm) 7500 Operating Air Pressure(Mpa) 0.48~0.68
Hose Fixing Port Rc1/4 Air Consumption(m³/min) 0.38 Exhaust Rear
Total Length(mm) 264 Trusco Code 292-5729 Mass(g) 2500
Advantages Head rotates 360°. Locks in every 90° to support work with a variety of components. Ultra-lightweight high-tech resin body. Clockwise/anti-clockwise rotation can be switching with one-touch. Use For tightening corners.

Please check the type/dimensions/specifications of the part SI-1650AH in the Air Impact Wrench (360° Swing Type) series.