1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Wrench

AIR IMPACT WRENCHES

Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,267.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A super lightweight model with high-tech resin body.
[Applications]
· For automobile maintenance and general industrial assembly and disassembly.

Part Number
SI-1315S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,267.47

AIR IMPACT WRENCHES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 60 Socket Insertion Angle(mm) 9.5 Suitable Bolt Diameter(φ/mm) 8
Hammer Type Double Number of Turns(rpm) 8000 Operating Air Pressure(Mpa) 0.48~0.68
Hose Fixing Port Rc1/4 Air Consumption(m³/min) 0.14 Exhaust Rear
Total Length(mm) 159 Trusco Code 398-1479 Mass(g) 630
Advantages A super lightweight model with high-tech resin body. Use For automobile repairs and general industrial assembly and disassembly.

Please check the type/dimensions/specifications of the part SI-1315S in the Impact Wrench series.