1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Impact Wrench
  • Air Impact Wrench
  • Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,753.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High tightening ability obtained.
· Features outstanding durability.
· Utilizes a two-hammer clutch to provide two blows for each revolution.
· A durable oil bath clutch.
· Adopted an anti-vibration dead handle.
[Applications]
· For removing and installing bolts for concrete molds.
· Features outstanding durability.

Part Number
KW-20P
KW-20PI
KW-L17G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Suitable Bolt Diameter
(φ/mm)
Hammer Type Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

฿ 27,753.00

KUK AIR IMPACT WRENCHES 1 Piece(s) 10 Day(s) 65020Single4500Rc1/40.47241295-43714200

฿ 39,737.00

KUK AIR IMPACT WRENCHES 1 Piece(s) 10 Day(s) 87022Single3800Rc3/80.6253295-43896200

฿ 41,055.73

KUK AIR IMPACT WRENCHES 1 Piece(s) 19 Day(s) 65019Twin6500Rc3/80.6312364-09495400

Loading...

  1. 1

Basic Information

Socket Insertion Angle(mm) 19 Operating Air Pressure(Mpa) 0.6 Exhaust Front
Advantages High tightening ability obtained. Excellent durability. Use For attaching and removing bolts of concrete molds.