(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·High tightening ability can be obtained.
· Superior durability.
[Applications]
·For general industries such as automobiles.
Part Number |
---|
KW-5000G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Tightening Torque (N▪m) | Socket Insertion Angle (mm) | Suitable Bolt Diameter (φ/mm) | Hammer Type | Number of Turns (rpm) | Operating Air Pressure (Mpa) | Hose Fixing Port | Air Consumption (m³/min) | Exhaust | Type | Total Length (mm) | JAN Code | Trusco Code | Mass (g) | Advantages | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 113,215.00 ฿ 97,647.94 | AIR IMPACT WRENCH | 1 Piece(s) | 1 Day(s) | 3400 | 38 | 50 | Pin Clutches | 3000 | 0.6 | Rc1/2 | 0.82 | Rear | Large Type | 473 | 4560246011117 | 440-0615 | 16000 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. |
Loading...
Please check the type/dimensions/specifications of the part KW-5000G in the Impact Wrench (Ultra-Lightweight to Large) series.
Part Number |
---|
KW-14HP-2 |
KW-1800PROI |
KW-19HP |
KW-2000P |
KW-230P |
KW-7P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Tightening Torque (N▪m) | Socket Insertion Angle (mm) | Suitable Bolt Diameter (φ/mm) | Hammer Type | Number of Turns (rpm) | Operating Air Pressure (Mpa) | Hose Fixing Port | Air Consumption (m³/min) | Exhaust | Type | Total Length (mm) | JAN Code | Trusco Code | Mass (g) | Advantages | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,399.00 | 1 Piece(s) | 1 Day(s) | 350 | 12.7 | 16 | Single | 6300 | 0.6 | Rc1/4 | 0.35 | Front | Medium Type | 228 | 4560246010172 | 295-4303 | 2900 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
฿ 24,914.00 | 1 Piece(s) | 1 Day(s) | 500 | 12.7 | 16 | Pin Clutches | 4500 | 0.6 | Rc1/4 | 0.37 | Rear | Medium Type | 216 | 4560246011193 | 351-7594 | 2800 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
฿ 8,600.00 | 1 Piece(s) | 1 Day(s) | 450 | 12.7 | 18 | Twin | 6000 | 0.6 | Rc1/4 | 0.4 | Front | Medium Type | 178 | 4560246010233 | 295-4338 | 2400 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
฿ 32,482.00 | 1 Piece(s) | 1 Day(s) | 580 | 19 | 20 | Pin Clutches | 5000 | 0.6 | Rc1/4 | 0.4 | Rear | Medium Type | 200 | 4560246010752 | 295-4346 | 3100 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
฿ 26,799.00 | 1 Piece(s) | 1 Day(s) | 800 | 19 | 22 | Dyna Jaw Clutches | 4300 | 0.6 | Rc3/8 | 0.47 | Rear | Medium Type | 216 | 4560246010479 | 295-4397 | 4000 | High tightening ability obtained. Excellent durability. | For automobile-related, etc. and general industrial use. | ||
฿ 15,769.00 | 1 Piece(s) | 1 Day(s) | 20~100 | 9.5 | 8 | - | 8800 | 0.62 | 6.5mm | 0.3 | - | - | 132 | - | - | 950 | - | - |
How can we improve?
How can we improve?