1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dual Action Sander

Dual Action Sander
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 8,980.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·It is a dual action type. Since it rotates twice as an oval and a perfect circle, it finishes smoothly without leaving scratches.
[Applications]
· For polishing work.

Product features and specifications

Basic specifications and features of the product

  • Dedicated disc paper or wire brush. (Abrasive stones cannot be used)

Standard table

Dual Action Sander, Standard table

Paper is not included.
* Data when no load is applied with air pressure 0.6 MPa (Gauge).

Part Number
UP-5V
UP-15
UP-25DBSALE
UP-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPaper Size
(mm)
Air Consumption
(m³/min)
Operating Air Pressure
(Mpa)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Mass
(g)
Hose Take-in Port

฿ 13,116.53

SHI MEASURING TOOL 1 Piece(s) 11 Day(s) 125×160.90--10,000185Approx. 1,300Rc 1/4

฿ 15,184.38

SHI MEASURING TOOL 1 Piece(s) 11 Day(s) 125---8,500112Approx. 1,200Rc 1/4

฿ 16,405.00

฿ 15,428.90

AIR SANDERS 1 Piece(s) 1 Day(s) 1250.40.63110002121700Rc1/4

฿ 8,980.82

SHI MEASURING TOOL 1 Piece(s) 11 Day(s) 100×160.55--13,000187Approx. 870Rc 1/4

Loading...

  1. 1
 

Basic Information

Exhaust Rear