Air Angle Sander

Brand :
SHINANOKIHAN

Caution

    Product Description

    Air Angle Sander
    [Features]
    With a resin cover improved anti-slip effect
    [Specification]
    Air Consumption:0.2m³/min
    Operating Air Pressure:0.6Mpa
    Number of No-load Revolutions:13000rpm
    Total Length:166mm
    Mass:570g
    House Take-in Port:Rc1/4

    Features

    ●With a resin cover improved anti-slip effect.

    Usage

    ●For polishing operation.

    Specification

    ●No Load Speed(min-1):13000
    ●Air Consumption(m3/min):0.20
    ●Hose Intake Port:Rc1/4
    ●Total Length(mm):166
    ●Working Air Pressure: 0.6MPa
    ●Paper Used: Velcro Tape Seat Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat