1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shinano Machine Sales Orbital Sander

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shinano Machine Sales Orbital Sander
  • Shinano Machine Sales Orbital Sander
  • Shinano Machine Sales Orbital Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,401.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smooth polishing is possible with smooth elliptical motion.
[Applications]
· Ideal for surface shaping of automobiles/metals/woodwork.
· For putty sanding or surfacer grinding.

Part Number
SI-3001AM
SI-3011AM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model Trusco Code

฿ 12,401.09

AIR SANDERS 1 Piece(s) 5 Day(s) Non-dust-collecting type351-7055

฿ 16,421.44

SIN AIR SANDERS 1 Piece(s) 5 Day(s) Dust Suction Style351-7063

Loading...

  1. 1

Basic Information

Paper Size(mm) 75×110 Air Consumption(m³/min) 0.21 Operating Air Pressure(Mpa) 0.6
Orbit Diameter(mm) 4 Number of No-load Revolutions(rpm) 9000 Exhaust Rear
Total Length(mm) 155 Paper Used Hook and Loop Sheet Type Hose Take-in Port Rc1/4
Mass(g) 800 Use Putty Polishing Perfect for Surfacing Automobiles, Metals, and Woodworking and the Polishing Work of a Surfacer