1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
  • Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
  • Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
  • Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,455.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· To be mounted to the paper pasting surface on the lower part of the pad with 4 screws and fixed to the body.
· The pad can be attached and detached easily using a Phillips screwdriver.
[Applications]
· Uses 125-mm diameter hook-and-loop/glue sandpaper for sanding.

Part Number
23356LA
23356MA
23357LA
23357MA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSummary Applicable Models Trusco Code Mass
(g)

฿ 1,455.84

COT AIR SANDERS 1 Piece(s) 5 Day(s) Glue Spec913CD401-018352

฿ 1,456.31

COT AIR SANDERS 1 Piece(s) 5 Day(s) Velcro Specifications913CD401-019155

฿ 1,456.15

COT AIR SANDERS 1 Piece(s) 5 Day(s) Glue Spec913C401-020554

฿ 1,456.62

COT AIR SANDERS 1 Piece(s) 5 Day(s) Velcro Specifications913C401-021357

Loading...

  1. 1

Basic Information

Size(mm) 123