(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Lightweight, one-handed type.
·It fits comfortably in your hand and is easy to grip.
[Applications]
·Putty polishing, woodworking polishing, FRP polishing.
Part Number |
---|
914L-LPS |
914L-MPS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type 1 | Trusco Code | Paper Used |
---|---|---|---|---|---|---|---|---|
฿ 10,998.00 | AIR SANDERS | 1 Piece(s) | 8 Day(s) | Glue Type | 366-3884 | Glue Type | ||
฿ 10,998.00 | AIR SANDERS | 1 Piece(s) | 8 Day(s) | Hook and Loop Sheet Type | 366-3892 | Hook and Loop Sheet Type |
Loading...
Paper Size(mm) | 125 | Air Consumption(m³/min) | 0.38 | Operating Air Pressure(Mpa) | 0.4–0.6 |
---|---|---|---|---|---|
Orbit Diameter(mm) | 5 | Number of No-load Revolutions(rpm) | 9500 | Exhaust | Rear |
Total Length(mm) | 158 | Hose Take-in Port | G1/4 | Mass(g) | 860 |
Use | Putty sanding, woodworking sanding, FRP sanding |
How can we improve?
How can we improve?