1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spring Balancer (Capacity 1.5 to 7 kg) (Part Number)

Spring Balancer (Capacity 1.5 to 7 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,609.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The use of a resin drum reduces the generation of abrasion powder.
·Suitable for suspending electrical equipment, jigs and tools, and materials for processed products.
·It can be used as a balance device for various equipment.
[Applications]
·For hanging various tools.

Part Number
EWF-3C
EWF-5C
EWF-7C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
JAN Code Trusco Code Mass
(g)

฿ 4,609.33

SPRINGBALANCER 1 Piece(s) 1 Day(s) 1.5–34560119621221364-08331700

฿ 5,171.51

EKG SPRING BALANCER 1 Piece(s) 6 Day(s) 3.0~54560119621238364-08411900

฿ 5,771.12

EKG SPRING BALANCER 1 Piece(s) 5 Day(s) 5.0~74560119621245364-08501900

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Stroke(m) 1.3 Rope Diameter(mm) 3
Total Length(mm) 313 Usage For suspension of various tools. Features Using resin drum reduces generation of abrasion powder. Suitable for hoisting electric equipment, jig, and processing raw material. Can be used as a balancing system of various equipment.
Wire Rope Material Carbon Steel