1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Balancer (Capacity 0.5 to 70 kg)

Spring Balancer (Capacity 0.5 to 70 kg)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,296.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The exposed parts of the drum have been minimized to prevent workers from getting their fingers caught.
A tapered drum is used to balance changes in the torque of the spring, making it possible to easily move a suspended object up and down by hand.
[Features]
·Reduce fatigue and improve work efficiency
·Stable tool position for accurate work
·Prevents tool contamination
·No electricity or pneumatic power is required, enabling safe operation.
[Applications]
·For suspending various tools on assembly lines
·When tightening screws or disassembling for a long time
·When suspending and centering equipment, jigs and tools, processed parts, and materials

Features

●Since the exposed portion of the drum has been minimized as much as possible, it prevents accidents that operator's fingers are being caught.

Usage

●For hanging various tools.

Specification

●SPQ(piece):1

Materials

●Wire Rope: Carbon Steel
Part Number
EK-0
EK-00
EW-3
EW-5
EWF-9
EWF-15
EWF-22SALE
EWF-30SALE
EWF-40
EWF-50
EWF-60
EWF-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
Stroke
(m)
Rope Diameter
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,197.00

SPRINGBALANCER 1 Piece(s) Same day 0.5–1.5132374560119620026107-3915500

฿ 1,296.00

SPRINGBALANCER 1 Piece(s) Same day 0.5–1.50.521594560119620019107-3907200

฿ 3,544.00

SPRINGBALANCER 1 Piece(s) Same day 1.0 to 3.01.332934560119620033107-39821400

฿ 3,742.00

SPRINGBALANCER 1 Piece(s) Same day 2.5~5.01.332934560119620040107-39911500

฿ 9,864.00

SPRING BALANCER 1 Piece(s) Same day 4.5~9.01.34.003694560119620996250-30423500

฿ 8,682.00

SPRINGBALANCER 1 Piece(s) Same day 9.0~15.01.34.003694560119621009250-30513800

฿ 15,529.00

฿ 12,840.93

SPRING BALANCER 1 Piece(s) Same day 15.0~22.01.54.764794560119620934232-19987300

฿ 16,758.00

฿ 13,535.44

SPRING BALANCER 1 Piece(s) 1 Day(s) 22.0~30.01.54.764794560119620941232-20057700

฿ 20,861.28

EKG SPRING BALANCER 1 Piece(s) 5 Day(s) 30.0~40.01.54.764794560119620958232-20139700

฿ 21,690.79

EKG SPRING BALANCER 1 Piece(s) 5 Day(s) 40.0~50.01.54.764794560119620965232-202110100

฿ 23,881.28

EKG SPRING BALANCER 1 Piece(s) 5 Day(s) 50.0~60.01.54.764794560119620972232-203011100

฿ 25,058.57

EKG SPRING BALANCER 1 Piece(s) 5 Day(s) 60.0~70.01.54.764794560119620989232-204811400

Loading...

  1. 1

Basic Information

Product Model Tool Balancer Usage For suspension of various tools. Features The bare parts of the drum are minimized, so it prevents accidents where a worker's hands and fingers would get caught.
Wire Rope Material Carbon Steel