(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Unique curved shape achieves excellent cutting.
· The cutting speed has been increased 1.5 times compared with conventional products. (In-house comparison)
· Strong cooling effects for a long service life.
· Uses highly flexible bimetal.
[Applications]
· Blade for REX Hyper Saw.
· For cutting iron materials such as pipes, channels, and angles.
Part Number |
---|
380041 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | Length (mm) | Capability (A) | Thickness (mm) | Width (mm) | Compatible Model | Trusco Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,359.20 | REX RECIPROCATING PIPE SAW | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 14 | 150 | 50(2B) | 0.9 | 18 | XS130,380150 | 337-9701 | 100 |
Loading...
Product Type | Other Related Products | Quantity/Pack(sheet) | 5 | Features | Unique curved shape achieves excellent cutting. |
---|
Please check the type/dimensions/specifications of the part 380041 in the Saw Blade for Hyper Saw series.
Part Number |
---|
380042 |
380043 |
380044 |
380061 |
380062 |
380063 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | Length (mm) | Capability (A) | Thickness (mm) | Width (mm) | Compatible Model | Trusco Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,718.66 | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 14 | 200 | 100(4B) | 0.9 | 18 | XS130,380150 | 338-1901 | 130 | ||
฿ 1,670.78 | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | 18 | 150 | 50(2B) | 0.9 | 18 | XS130,380150 | 338-1919 | 100 | ||
฿ 1,718.66 | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 18 | 200 | 100(4B) | 0.9 | 18 | XS130,380150 | 338-1927 | 130 | ||
฿ 4,642.70 | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 8 | 200 | ~80(3B) | 1.6 | 25 | 380150 | 338-1935 | 330 | ||
฿ 5,426.97 | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 8 | 250 | ~125(5B) | 1.6 | 25 | 380150 | 338-1943 | 400 | ||
฿ 6,429.53 | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 8 | 300 | ~150(6B) | 1.6 | 25 | 380150 | 338-1951 | 470 |
How can we improve?
How can we improve?