1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Saw 150S (with Chain Vise) Dedicated Replacement Blade

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hyper Saw 150S (with Chain Vise) Dedicated Replacement Blade
  • Hyper Saw 150S (with Chain Vise) Dedicated Replacement Blade
  • Hyper Saw 150S (with Chain Vise) Dedicated Replacement Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 626.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is durable enough to withstand harsh worksite environments
·It is ideal for right-angle cutting of existing pipes

Part Number
HS21
HS22
HS23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Capability
(A)
Trusco Code Mass
(g)

฿ 626.08

REX RECIPROCATING PIPE SAW 5 Piece(s) 10 Day(s) 140~40(11/2B)123-0131200

฿ 750.42

REX RECIPROCATING PIPE SAW 5 Piece(s) 10 Day(s) 200~100(4B)123-0140300

฿ 949.73

REX RECIPROCATING PIPE SAW 5 Piece(s) 10 Day(s) 290~150(6B)123-0158435

Loading...

  1. 1

Basic Information

Product Type Other Related Products Number of Teeth 8 Thickness(mm) 1.6
Width(mm) 25 Number Contained In A Packet(Sheets) 5