1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Saw XS130S Dedicated Replacement Blade【5 Pieces Per Package】 (XSK33)

REX RECIPROCATING PIPE SAW

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hyper Saw XS130S Dedicated Replacement Blade
  • Hyper Saw XS130S Dedicated Replacement Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for cutting stainless steel pipes.
[Thickness (mm)]0.9
[Width (mm)]18

Part Number
XSK33
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Capability
(A)
Trusco Code Mass
(g/package)

฿ 1,076.20

REX RECIPROCATING PIPE SAW 1 Pack(s)

5 Pieces Per Package

14 Day(s) 15050(2B)274-8444100

Loading...

  1. 1

Basic Information

Product Type Other Related Products Number of Teeth 14 Thickness(mm) 0.9
Width(mm) 18 Quantity/Pack(sheet) 5