1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Saw XS130S

REX RECIPROCATING PIPE SAW

Hyper Saw XS130S
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,963.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Safety has been improved by the adoption of a slow start switch.
· Saw blades can be replaced with one touch.
· Cutting stainless steel pipes is convenient with the dial-type speed control.
· Useful for long-term cutting as the switch can be locked on.
[Applications]
· For disassembly and removal of existing pipes.

Part Number
XS130S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,963.60

฿ 13,564.27

REX RECIPROCATING PIPE SAW 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Reciprocating Saw (Pipe Saw) Stroke times(min-1) 1000~2800 Stroke(mm) 27
Power Consumption(W) 1200 Double Insulation NA Trusco Code 390-9506
Mass(g) 4000 Power Supply(V) AC100V Features Safety has been improved by the adoption of a slow start switch
Specifications, cutting performance Mild Steel Pipe, PVC Pipe 130 mm or less, Mild Steel 19 mm or less Cord Length 2.5m