1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Saw Blade (Part Number)

ASD RECIPROCATING PIPE SAW

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pipe Saw Blade
  • Pipe Saw Blade
  • Pipe Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,111.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Saw blade for pipe saws.
[Applications]
· For cutting SGP steel pipes, ductile cast iron pipes (no lining), and resin pipes.
· For cutting stainless steel pipes.
· For cutting mortar linings of ductile cast iron pipe for water supply.

Part Number
70262
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,111.96

ASD RECIPROCATING PIPE SAW 5 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Related Products Details Type Saw blade grit saw Number of Teeth -
Length(mm) 530 Capability(A) ~350 Number Contained In A Packet(piece) 5
Compatible Model 350・380S・350A Trusco Code 376-0073 Mass(g) 380