(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,867.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBHX-2
CBHX-3
CBHX-4
CBHX-5
CBHX-6
CBHX-8
CBHX-10
CBHX-12
CBHX-14
CBHX-17
CBHX-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Stem Length
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,867.71

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 2 13 38 420-8030 6

฿ 1,898.17

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 3 25 59 420-8048 8

฿ 1,946.71

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 4 30 65 420-8056 10

฿ 2,013.95

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 5 32 79 420-8064 16

฿ 2,075.62

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 6 37 85 420-8072 25

฿ 2,350.79

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 8 44 92 420-8081 50

฿ 2,934.56

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 10 45 110 420-7980 82

฿ 3,525.22

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 12 52 130 420-7998 145

฿ 4,460.36

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 14 58 150 420-8005 211

฿ 5,298.50

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 17 65 168 420-8013 370

฿ 6,147.37

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 19 72 177 420-8021 490

Basic Specifications

  • Single Item / Set Product Classification
    Single Item
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Part Number
CBHX-2
CBHX-3
CBHX-4
CBHX-5
CBHX-6
CBHX-8
CBHX-10
CBHX-12
CBHX-14
CBHX-17
CBHX-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Stem Length
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,867.71

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 2 13 38 420-8030 6

฿ 1,898.17

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 3 25 59 420-8048 8

฿ 1,946.71

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 4 30 65 420-8056 10

฿ 2,013.95

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 5 32 79 420-8064 16

฿ 2,075.62

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 6 37 85 420-8072 25

฿ 2,350.79

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 8 44 92 420-8081 50

฿ 2,934.56

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 10 45 110 420-7980 82

฿ 3,525.22

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 12 52 130 420-7998 145

฿ 4,460.36

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 14 58 150 420-8005 211

฿ 5,298.50

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 17 65 168 420-8013 370

฿ 6,147.37

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 19 72 177 420-8021 490

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1