(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Shovel (CBS-50F)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBS-50F
CBS-75F
CBS-100F
CBS-150F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Edge Length
(mm)
Cutting Edge Width
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code

฿ 3,707.15

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 140 50 890 683 420-9621

฿ 5,287.83

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 117 75 710 1125 420-9630

฿ 5,820.11

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 117 100 710 1215 420-9575

฿ 10,074.20

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 150 150 750 2122 420-9583

Basic Specifications

  • Tip Shape
    Other
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Part Number
CBS-50F
CBS-75F
CBS-100F
CBS-150F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Edge Length
(mm)
Cutting Edge Width
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code

฿ 3,707.15

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 140 50 890 683 420-9621

฿ 5,287.83

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 117 75 710 1125 420-9630

฿ 5,820.11

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 117 100 710 1215 420-9575

฿ 10,074.20

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 150 150 750 2122 420-9583

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1