(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shovel (Square-Shaped)

Shovel (Square-Shaped)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of CBS-230K

  • Tip Shape
    Square Shape
  • Cutting Edge Length(mm)
    295
  • Cutting Edge Width(mm)
    250
  • Overall Length(mm)
    990
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Mass(G)
    1820
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-9605
  • Material
    Beryllium Copper Alloys
Part Number
CBS-230K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,705.97

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip Shape
    Square Shape
  • Cutting Edge Length(mm)
    295
  • Cutting Edge Width(mm)
    250
  • Overall Length(mm)
    990
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Mass(G)
    1820
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-9605
  • Material
    Beryllium Copper Alloys

Product Description

This shovel doesn't create sparks even when it is impacted or rubbed.

[Specifications]
· Corrosion resistance, non-flammable, non-magnetic
· Cutting Edge Width (mm): 250
· Cutting Edge Length (mm): 295
· Overall Length (mm): 990
· Mass (g): 1820
· Tip Shape: Square-Shaped

Specifications of CBS-230K

  • Tip Shape
    Square Shape
  • Cutting Edge Length(mm)
    295
  • Cutting Edge Width(mm)
    250
  • Overall Length(mm)
    990
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Mass(G)
    1820
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-9605
  • Material
    Beryllium Copper Alloys
Part Number
CBS-230K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,705.97

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●Blade Edge Tip Width(mm):250
●Blade Edge Length(mm):295
●Total Length(mm):990
●SPQ(piece):1

Materials

●Beryllium Copper Alloy