(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentric Press

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PLEK-0015

  • Stroke(mm)
    34
  • Table Size(mm)
    215X160
  • Detailed Type
    Standard Type
  • Maximum Pressure(kg)
    260
  • Ram Bottom Maximum(mm)
    128
  • Table Hole Diameter(mm)
    68
  • Trusco Code
    466-0897
  • Features
    Upper and lower molds are attached to an eccentric press. Can cut, drill, or bend 0.3 to 0.5 t small thin objects.
  • Mass(g)
    55000
Part Number
PLEK-0015 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Table Size
(mm)
Detailed Type Maximum Pressure
(kg)
Ram Bottom Maximum
(mm)
Table Hole Diameter
(mm)
Trusco Code Mass
(g)

฿ 135,728.00

฿ 110,183.99

MOR SHEET METAL TOOLS 1 Piece(s) 40 Day(s) 34 215X160 Standard Type 260 128 68 466-0897 55000

Basic Specifications

  • Features
    Upper and lower molds are attached to an eccentric press. Can cut, drill, or bend 0.3 to 0.5 t small thin objects.

Product Description

[Features]
· The upper and lower molds can be attached to the eccentric press body for thin plate drilling, and bending or cutting of small pieces between 0.3 and 0.5 t.
· Providing a momentary force, a great variety of pressures can be applied.

Specifications of PLEK-0015

  • Stroke(mm)
    34
  • Table Size(mm)
    215X160
  • Detailed Type
    Standard Type
  • Maximum Pressure(kg)
    260
  • Ram Bottom Maximum(mm)
    128
  • Table Hole Diameter(mm)
    68
  • Trusco Code
    466-0897
  • Features
    Upper and lower molds are attached to an eccentric press. Can cut, drill, or bend 0.3 to 0.5 t small thin objects.
  • Mass(g)
    55000
Part Number
PLEK-0015 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Table Size
(mm)
Detailed Type Maximum Pressure
(kg)
Ram Bottom Maximum
(mm)
Table Hole Diameter
(mm)
Trusco Code Mass
(g)

฿ 135,728.00

฿ 110,183.99

MOR SHEET METAL TOOLS 1 Piece(s) 40 Day(s) 34 215X160 Standard Type 260 128 68 466-0897 55000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1