- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Wire Cutter (Aluminum Handle Type)
Specifications of TWC-8A
-
- Overall Length(mm)
- 198
-
- Cutting Capacity: Wire(mm)
- 4
-
- Mass(g)
- 140
-
- Trusco Code
- 256-0372
-
- Application
- For cutting wire ropes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 576.00
|
WIRE CUTTERS
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Basic Specifications
-
- Overall Length(mm)
- 198
-
- Cutting Capacity: Wire(mm)
- 4
-
- Mass(g)
- 140
-
- Trusco Code
- 256-0372
-
- Application
- For cutting wire ropes.
Product Description
[Features]
· Wire ropes can be cut beautifully and comfortably.
[Applications]
· For cutting wire ropes.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Specifications of TWC-8A
-
- Overall Length(mm)
- 198
-
- Cutting Capacity: Wire(mm)
- 4
-
- Mass(g)
- 140
-
- Trusco Code
- 256-0372
-
- Application
- For cutting wire ropes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 576.00
|
WIRE CUTTERS
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Wire rope can be cut beautifully and comfortably.Usage
●Cutting wire rope.Specification
●Cutting Performance(mm) Wire:Φ4
●Total Length(mm):198
●SPQ(piece):10
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?