(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Matsusaka Trading Wire Cutter WC-0260

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,504.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WC-0210
WC-0245
WC-0260
WC-0275
WC-0290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity: Wire
(mm)
Mass
(g)
Trusco Code Nominal

฿ 14,813.90

WIRE CUTTERS 1 Piece(s) 31 Day(s) 1065 20 8500 117-6188 1050

฿ 3,504.00

MCC WIRE CUTTERS 1 Piece(s) 31 Day(s) 420 8 1350 396-5228 450

฿ 4,795.00

WIRE CUTTERS 1 Piece(s) 5 Day(s) 585 10 2300 117-6129 600

฿ 6,355.00

MCC WIRE CUTTERS 1 Piece(s) 31 Day(s) 760 14 3850 117-6145 750

฿ 8,840.00

MCC WIRE CUTTERS 1 Piece(s) 31 Day(s) 905 16 5500 117-6161 900

Basic Specifications

  • Application
    For cutting wire ropes.

Product Description

This wire cutter comes with the best blades that slice wires in a second.

[Features]
· Slot jaw design keeps the wire in its shape, allowing for beautiful cutting.
· Anti-jamming mechanism prevents pieces of wire from sneaking in between blades

[Usage]
· Cutting wire ropes.

Part Number
WC-0210
WC-0245
WC-0260
WC-0275
WC-0290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity: Wire
(mm)
Mass
(g)
Trusco Code Nominal

฿ 14,813.90

WIRE CUTTERS 1 Piece(s) 31 Day(s) 1065 20 8500 117-6188 1050

฿ 3,504.00

MCC WIRE CUTTERS 1 Piece(s) 31 Day(s) 420 8 1350 396-5228 450

฿ 4,795.00

WIRE CUTTERS 1 Piece(s) 5 Day(s) 585 10 2300 117-6129 600

฿ 6,355.00

MCC WIRE CUTTERS 1 Piece(s) 31 Day(s) 760 14 3850 117-6145 750

฿ 8,840.00

MCC WIRE CUTTERS 1 Piece(s) 31 Day(s) 905 16 5500 117-6161 900

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Designed to fit the shape of the wire rope, the blade with semicircular indentation can beautifully cut wire rope.

Usage

●Cutting wire rope.