(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Wire Cutter

High Power Wire Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of PWC-210

  • Overall Length(mm)
    213
  • Cutting Capacity: Wire(mm)
    6
  • Cutting Capacity: Stainless Steel Wire(mm)
    5
  • Mass(g)
    310
  • Trusco Code
    309-7625
  • Application
    Cutting of steel and stainless steel wire rope or cables.
Part Number
PWC-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,357.89

MCC WIRE CUTTERS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Overall Length(mm)
    213
  • Cutting Capacity: Wire(mm)
    6
  • Cutting Capacity: Stainless Steel Wire(mm)
    5
  • Mass(g)
    310
  • Trusco Code
    309-7625
  • Application
    Cutting of steel and stainless steel wire rope or cables.

Product Description

A compact wire cutter with power boost mechanism

· Easy to use by hands
· Wire Cutting Capacity (mm): 6
· Stainless Wire Cutting Capacity (mm): 5
· Overall Length (mm): 213
· Mass (g): 310
· Trusco Code: 309-7625

Specifications of PWC-210

  • Overall Length(mm)
    213
  • Cutting Capacity: Wire(mm)
    6
  • Cutting Capacity: Stainless Steel Wire(mm)
    5
  • Mass(g)
    310
  • Trusco Code
    309-7625
  • Application
    Cutting of steel and stainless steel wire rope or cables.
Part Number
PWC-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,357.89

MCC WIRE CUTTERS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By adopting boosting mechanism with gears applied, it can cut with about half the force.

Usage

●Cutting of steel and stainless steel wire rope and cable wire.

Specification

●Cutting Performance(mm) Wire:Φ6
●Cutting Performance(mm) Stainless Steel Wire:Φ5
●SPQ(piece):10