(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Matsusaka Trading Wire Cutter MS-0020

Matsusaka Trading Wire Cutter MS-0020

You can add up to 6 items to the comparison list.

Loading...

Specifications of MS-0020

  • Overall Length(mm)
    205
  • Cutting Capacity: Wire(mm)
    4
  • Mass(g)
    250
  • Trusco Code
    222-2817
  • Application
    For cutting wire ropes.
Part Number
MS-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 904.00

MCC WIRE CUTTERS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Overall Length(mm)
    205
  • Cutting Capacity: Wire(mm)
    4
  • Mass(g)
    250
  • Trusco Code
    222-2817
  • Application
    For cutting wire ropes.

Product Description

[Features]
· It can cut wire ropes without falling apart. The blade is made by unique heat treatment of special steel, has excellent sharpness/durability, and the opening can be adjusted easily.
· You can quickly and easily cut with one hand with the feeling of scissors.
[Applications]
· For cutting wire ropes.

Specifications of MS-0020

  • Overall Length(mm)
    205
  • Cutting Capacity: Wire(mm)
    4
  • Mass(g)
    250
  • Trusco Code
    222-2817
  • Application
    For cutting wire ropes.
Part Number
MS-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 904.00

MCC WIRE CUTTERS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1