(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WC8-ST |
WC12-ST |
WC16-ST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity: Wire (mm) |
Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 10,583.89 |
HTT WIRE CUTTERS | 1 Piece(s) | 5 Day(s) | 740 | 8 | 4100 | 336-7592 | ||
฿ 13,308.64 |
HTT WIRE CUTTERS | 1 Piece(s) | 31 Day(s) | 885 | 12 | 7000 | 336-7606 | ||
฿ 15,999.56 |
HTT WIRE CUTTERS | 1 Piece(s) | 31 Day(s) | 1200 | 16 | 10500 | 355-9718 |
[Features]
· About 25% lighter than a conventional wire cutter.
· As it is a stationary type, it has exceptional stability, and force can be applied easily.
[Applications]
· A dedicated tool for cutting wire ropes.
· Can also cut stainless steel wire rope.
Part Number |
---|
WC8-ST |
WC12-ST |
WC16-ST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Cutting Capacity: Wire (mm) |
Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 10,583.89 |
HTT WIRE CUTTERS | 1 Piece(s) | 5 Day(s) | 740 | 8 | 4100 | 336-7592 | ||
฿ 13,308.64 |
HTT WIRE CUTTERS | 1 Piece(s) | 31 Day(s) | 885 | 12 | 7000 | 336-7606 | ||
฿ 15,999.56 |
HTT WIRE CUTTERS | 1 Piece(s) | 31 Day(s) | 1200 | 16 | 10500 | 355-9718 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?