- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TH100
-
- Product Type
- Piping Scope
-
- Camera Head Diameter(mm)
- 5.5
-
- Cable Length(mm)
- 1000
-
- Overall Length(mm)
- 230
-
- Width(mm)
- 122
-
- Depth(mm)
- 39
-
- Trusco Code
- 366-0036
-
- Monitor Size(Inch)
- 3.5
-
- Application
- For the maintenance work of air conditioners, piping, etc.
-
- Accessory
- Clear Scope Digital Body, Clear Scope Cable 1 m, AC Adapter, MiniUSB Cable, AV Cable, SD Card (2 GB), Storage Case
-
- Mass(g)
- 520
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 75,750.41
฿ 65,758.93
|
ASD SCOPES
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Product Type
- Piping Scope
-
- Camera Head Diameter(mm)
- 5.5
-
- Cable Length(mm)
- 1000
-
- Overall Length(mm)
- 230
-
- Width(mm)
- 122
-
- Depth(mm)
- 39
-
- Trusco Code
- 366-0036
-
- Monitor Size(Inch)
- 3.5
-
- Application
- For the maintenance work of air conditioners, piping, etc.
-
- Accessory
- Clear Scope Digital Body, Clear Scope Cable 1 m, AC Adapter, MiniUSB Cable, AV Cable, SD Card (2 GB), Storage Case
-
- Mass(g)
- 520
Product Description
[Features]
· Recording and playback are possible at the touch of a button, and the captured image can be seen immediately on the spot.
· Equipped with a digital 2x zoom function.
· The main body is ultra-lightweight at just 400 g and can be moved to the worksite.
· Can save still images and video data to SD card.
· Can be used for approx. 4 hours with just 2 hours of charging.
· The head diameter is φ5.5 mm, enabling it to fit smoothly into narrow gaps.
· Abundant accessories are available.
· Static images and video can be recorded and played back.
· A cable that's flexible and easy to insert.
[Applications]
· For the maintenance work of air conditioners, piping, etc.
Specifications of TH100
-
- Product Type
- Piping Scope
-
- Camera Head Diameter(mm)
- 5.5
-
- Cable Length(mm)
- 1000
-
- Overall Length(mm)
- 230
-
- Width(mm)
- 122
-
- Depth(mm)
- 39
-
- Trusco Code
- 366-0036
-
- Monitor Size(Inch)
- 3.5
-
- Application
- For the maintenance work of air conditioners, piping, etc.
-
- Accessory
- Clear Scope Digital Body, Clear Scope Cable 1 m, AC Adapter, MiniUSB Cable, AV Cable, SD Card (2 GB), Storage Case
-
- Mass(g)
- 520
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 75,750.41
฿ 65,758.93
|
ASD SCOPES
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?