(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manifold Kit (for R12/R22/R502, HCFC Compatible)

Manifold Kit (for R12/R22/R502, HCFC Compatible)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1531-CBM

  • Product Type
    Manifold Kit
  • High Pressure Compound Gauge(MPa)
    -0.1~3.9
  • Connection Port Diameter
    1/4 Flare (7/16-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~1.7
  • Trusco Code
    464-7963
  • Mass(g/set)
    2380
  • Set Content
    Pressure Gauge (Red) Compound Gauge (Blue) Manifold Valve Charge Hose (90 cm) 3 pcs Carrying Case
Part Number
1531-CBM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,140.79

IMP MANIFOLD KITS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Manifold Kit
  • High Pressure Compound Gauge(MPa)
    -0.1~3.9
  • Connection Port Diameter
    1/4 Flare (7/16-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~1.7
  • Trusco Code
    464-7963
  • Mass(g/set)
    2380
  • Set Content
    Pressure Gauge (Red) Compound Gauge (Blue) Manifold Valve Charge Hose (90 cm) 3 pcs Carrying Case

Product Description

[Features]
· It is a manifold kit that supports old refrigerant (R-12/R-22/R-502).
· For measuring the operation pressure of room air conditioners or package air conditioners. Vacuuming measurement. Suitable for measurement during refrigerant filling.

Specifications of 1531-CBM

  • Product Type
    Manifold Kit
  • High Pressure Compound Gauge(MPa)
    -0.1~3.9
  • Connection Port Diameter
    1/4 Flare (7/16-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~1.7
  • Trusco Code
    464-7963
  • Mass(g/set)
    2380
  • Set Content
    Pressure Gauge (Red) Compound Gauge (Blue) Manifold Valve Charge Hose (90 cm) 3 pcs Carrying Case
Part Number
1531-CBM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,140.79

IMP MANIFOLD KITS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1