(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pink Ready Manifold Kit (for R410A, Compatible with New Refrigerants)

Pink Ready Manifold Kit (for R410A, Compatible with New Refrigerants)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 410-PMK

  • Product Type
    Manifold Kit
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    288-2515
  • Mass(g)
    2305
  • Features
    Manifold kit dedicated for R410A. Manifold body is thin and compact design. Kit is contained in a carrying case useful for carrying. Suitable for measurement of operation pressure, vacuuming, and filling refrigerant of room/package air conditioner for R410A.
  • Set Content
    Manifold Carrying Case for R410A Charge Hose Red Blue Yellow (90 cm) 3 pcs Set for R410A
Part Number
410-PMK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,082.17

BUN MANIFOLD KITS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Manifold Kit
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    288-2515
  • Mass(g)
    2305
  • Features
    Manifold kit dedicated for R410A. Manifold body is thin and compact design. Kit is contained in a carrying case useful for carrying. Suitable for measurement of operation pressure, vacuuming, and filling refrigerant of room/package air conditioner for R410A.
  • Set Content
    Manifold Carrying Case for R410A Charge Hose Red Blue Yellow (90 cm) 3 pcs Set for R410A

Product Description

[Features]
· Manifold kit dedicated for R410A.
· Manifold body is thin and compact design.
· A kit in a carrying case which is convenient to carry.
· Ideal for measuring R410A room/packaged air conditioner operating pressure, vacuum measurement, and measurement during refrigerant filling.
[Applications]
· For measuring operating pressure of R410A room/packaged air conditioners. Vacuuming measurement. Measurement during refrigerant filling.

Specifications of 410-PMK

  • Product Type
    Manifold Kit
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    288-2515
  • Mass(g)
    2305
  • Features
    Manifold kit dedicated for R410A. Manifold body is thin and compact design. Kit is contained in a carrying case useful for carrying. Suitable for measurement of operation pressure, vacuuming, and filling refrigerant of room/package air conditioner for R410A.
  • Set Content
    Manifold Carrying Case for R410A Charge Hose Red Blue Yellow (90 cm) 3 pcs Set for R410A
Part Number
410-PMK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,082.17

BUN MANIFOLD KITS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1