(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Valve Manifold Kit (for R410A)

Ball Valve Manifold Kit (for R410A)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 410-FMK

  • Product Type
    Manifold Kit
  • High-Pressure Gauge(MPa)
    0~5.3
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    364-5886
  • Mass(g)
    2400
  • Features
    Kit is contained in a carrying case useful for carrying manifold dedicated for R410A, and hose dedicated for R410A. Side glass for visually checking condition of refrigerant. Thanks to having a ball valve type handle, operation is very easy by judging the valve open and close state at a glance.
  • Set Content
    Ball Valve Type Manifold for R410A Charge Hose (90 cm) 3 pcs for R410A
Part Number
410-FMK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,999.53

BUN MANIFOLD KITS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Manifold Kit
  • High-Pressure Gauge(MPa)
    0~5.3
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    364-5886
  • Mass(g)
    2400
  • Features
    Kit is contained in a carrying case useful for carrying manifold dedicated for R410A, and hose dedicated for R410A. Side glass for visually checking condition of refrigerant. Thanks to having a ball valve type handle, operation is very easy by judging the valve open and close state at a glance.
  • Set Content
    Ball Valve Type Manifold for R410A Charge Hose (90 cm) 3 pcs for R410A

Specifications of 410-FMK

  • Product Type
    Manifold Kit
  • High-Pressure Gauge(MPa)
    0~5.3
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    Available
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    364-5886
  • Mass(g)
    2400
  • Features
    Kit is contained in a carrying case useful for carrying manifold dedicated for R410A, and hose dedicated for R410A. Side glass for visually checking condition of refrigerant. Thanks to having a ball valve type handle, operation is very easy by judging the valve open and close state at a glance.
  • Set Content
    Ball Valve Type Manifold for R410A Charge Hose (90 cm) 3 pcs for R410A
Part Number
410-FMK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,999.53

BUN MANIFOLD KITS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A kit in a convenient carrying case for carrying which includes manifold for R410A, R32 and hose for R410A.
●With a side glass that can visually check the condition of the refrigerant.
●Because it is a ball valve type handle, the opening and closing state of the valve can be identified at a glance and the operation becomes very easy.

Specification

●Low Pressure Compound Gauge(MPa):-0.1 to 3.8
●High Pressure Compound Gauge(MPa):0 to 5.3
●Connection Port Diameter:5/16 Flare(1/2-20UNF)
●Gauge Diameter(mm):68
●Accessory Case:Yes

Set Contents

●Ball Valve Type Manifold for R410A/R32
●Charge Hose for R410A/R32 90cm x 3 Pieces
●Case