(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BB-240 |
BB-260 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ventilation Velocity (50/60 hz) (L/min) |
Width (mm) |
Depth (mm) |
Height (mm) |
Power Consumption (W) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,357.47 |
BUN VACUUM PUMPS | 1 Piece(s) | 40 Day(s) | 100/113 | 138 | 337 | 244 | 400 | 360-9944 | 10500 | ||
฿ 25,914.45 ฿ 23,232.30 |
BUN VACUUM PUMPS | 1 Piece(s) | 40 Day(s) | 142/170 | 145 | 395 | 257 | 600 | 464-7980 | 15900 |
[Features]
· High-precision solenoid valve type back-flow prevention function is attached.
· The capacitor start allows for stable operation even in cold areas.
· A motor overheat prevention device is included.
· A 4 pole motor provides high torque and quiet operation.
Part Number |
---|
BB-240 |
BB-260 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ventilation Velocity (50/60 hz) (L/min) |
Width (mm) |
Depth (mm) |
Height (mm) |
Power Consumption (W) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,357.47 |
BUN VACUUM PUMPS | 1 Piece(s) | 40 Day(s) | 100/113 | 138 | 337 | 244 | 400 | 360-9944 | 10500 | ||
฿ 25,914.45 ฿ 23,232.30 |
BUN VACUUM PUMPS | 1 Piece(s) | 40 Day(s) | 142/170 | 145 | 395 | 257 | 600 | 464-7980 | 15900 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?