(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylog Refrigerant Leakage Prevention Agent【12 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of RT201B

  • Product Type
    Air conditioning tool product
  • Trusco Code
    364-0094
  • Capacity(L)
    30
  • Mass(g)
    42
  • Application
    For leakage prevention of the flare surface, vermis, gasket, and O-Ring.
  • Supported refrigerants
    HFC-based Refrigerant
Part Number
RT201B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 12,902.00

ASD AIR CONDITIONING TOOLS 1 Pack(s)

12 Pieces Per Package

16 Day(s)

Basic Specifications

  • Product Type
    Air conditioning tool product
  • Trusco Code
    364-0094
  • Capacity(L)
    30
  • Mass(g)
    42
  • Application
    For leakage prevention of the flare surface, vermis, gasket, and O-Ring.
  • Supported refrigerants
    HFC-based Refrigerant

Product Description

[Features]
· Nylog contains refrigerating machine oil, so there is no effect even if oil is mixed into the system.
[Applications]
· For flare surface, valve part, gasket, screw part, and O-Ring leakage prevention.

Specifications of RT201B

  • Product Type
    Air conditioning tool product
  • Trusco Code
    364-0094
  • Capacity(L)
    30
  • Mass(g)
    42
  • Application
    For leakage prevention of the flare surface, vermis, gasket, and O-Ring.
  • Supported refrigerants
    HFC-based Refrigerant
Part Number
RT201B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 12,902.00

ASD AIR CONDITIONING TOOLS 1 Pack(s)

12 Pieces Per Package

16 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1