(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Adapter 45°

Quick Adapter 45°

You can add up to 6 items to the comparison list.

Loading...

Specifications of Y19173

  • Product Type
    Freon Recovery Device Part
  • Connection Size
    5/16" Female x 1/4" Male
  • Trusco Code
    376-0723
  • Mass(g)
    60
  • Application
    For connection of connection ports with different diameters.
Part Number
Y19173
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,297.00

REFRIGERANT RECOVERY MC 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Freon Recovery Device Part
  • Connection Size
    5/16" Female x 1/4" Male
  • Trusco Code
    376-0723
  • Mass(g)
    60
  • Application
    For connection of connection ports with different diameters.

Product Description

[Features]
· 45 degrees fit well in hand, improving workability.
[Applications]
· For connection of connection ports with different diameters.

Specifications of Y19173

  • Product Type
    Freon Recovery Device Part
  • Connection Size
    5/16" Female x 1/4" Male
  • Trusco Code
    376-0723
  • Mass(g)
    60
  • Application
    For connection of connection ports with different diameters.
Part Number
Y19173
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,297.00

REFRIGERANT RECOVERY MC 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1