- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Eco Saver TC Freon Recovery Device
Specifications of AP140
-
- Product Type
- Freon Recovery Device
-
- Width(mm)
- 397
-
- Depth(mm)
- 239
-
- Height(mm)
- 262
-
- Operating Temperature Range(°C)
- 0–40
-
- Compressor
- 375W
-
- Gas Recovery Capacity(g/min)
- 200
-
- Power Consumption(W)
- 1200
-
- Trusco Code
- 344-4074
-
- Mass(g)
- 13500
-
- Recovery Method
- Gas Compression Recovery Method / Push-Pull Method (Liquid Pressure Recovery Method)
-
- Power Supply
- AC100V(50/60Hz)
-
- Compressor
- Oil-Less Type Twin Cylinder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 94,096.67
฿ 77,074.58
|
REFRIGERANT RECOVERY MC
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Freon Recovery Device
-
- Width(mm)
- 397
-
- Depth(mm)
- 239
-
- Height(mm)
- 262
-
- Operating Temperature Range(°C)
- 0–40
-
- Compressor
- 375W
-
- Gas Recovery Capacity(g/min)
- 200
-
- Power Consumption(W)
- 1200
-
- Trusco Code
- 344-4074
-
- Mass(g)
- 13500
-
- Recovery Method
- Gas Compression Recovery Method / Push-Pull Method (Liquid Pressure Recovery Method)
-
- Power Supply
- AC100V(50/60Hz)
-
- Compressor
- Oil-Less Type Twin Cylinder
Product Description
[Features]
・Compatible with new refrigerants and conventional refrigerants (CFC, HCFC, HFC)
・Compliant with the Freon Recovery and Destruction Act
・High-speed recovery possible with newly developed horizontally opposed twin compressor
br>・Recovery of high pressure refrigerants such as R410A is also easy
・High durability & long life
・Small and lightweight 13.5kg. Easy to move on-site
・Built-in stainless steel mesh filter protects the recovery device circuit from dirty refrigerant
・With self-cleaning function, liquid refrigerant remaining in the recovery device is also collected into the cylinder, so it is possible to avoid dissimilar refrigerants. - Compatible with limit scales. Vacuuming possible
・Equipped with a new cooling fan. One-way clutch type
[Applications]
- For collecting fluorocarbons during repair and disposal of household and large commercial refrigerators, room air conditioners, packaged air conditioners, large commercial refrigeration and air conditioning equipment, car air conditioners, etc.
Specifications of AP140
-
- Product Type
- Freon Recovery Device
-
- Width(mm)
- 397
-
- Depth(mm)
- 239
-
- Height(mm)
- 262
-
- Operating Temperature Range(°C)
- 0–40
-
- Compressor
- 375W
-
- Gas Recovery Capacity(g/min)
- 200
-
- Power Consumption(W)
- 1200
-
- Trusco Code
- 344-4074
-
- Mass(g)
- 13500
-
- Recovery Method
- Gas Compression Recovery Method / Push-Pull Method (Liquid Pressure Recovery Method)
-
- Power Supply
- AC100V(50/60Hz)
-
- Compressor
- Oil-Less Type Twin Cylinder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 94,096.67
฿ 77,074.58
|
REFRIGERANT RECOVERY MC
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Supports both new refrigerant and conventional refrigerant(CFC, HCFC, HFC).
●CFC emission reduction lawSpecification
●W x D x H(mm):397 x 239 x 262
●Working Temperature Range(°C):0 to 40
●Compressor(W):375
●Recover Gas Capacity(g/min):200
●Electricity Consumption(W):1200
●SPQ(piece):1
●Recovery Method: Gas Compression Recovery Method/Push-pull Method (liquid pressure recovery method)
●Power: AC100V(50/60Hz)
●Compressor: Oil-less Type Twin CylinderWarning
●When using the cylinder without float sensors, please use it with limit scales.(its compatibility based on the notification no. 139 of international trade and industry)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?