1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pipe Chamfer Machine

REX PIPE REAMERS

Stainless Steel Pipe Chamfer Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,716.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Inside and outside chamfering can be done safely and comfortably.
[Applications]
· Inner and outer surface chamfering of stainless steel pipes for general piping.

 
Part Number
SU60P SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,716.08

฿ 12,981.05

REX PIPE REAMERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(min⁻¹) 4300 Power Consumption(W) 240 Trusco Code 370-9434
Features Inside and outside chamfering can be done safely and comfortably. Mass(g) 1500 Accessory Cone Cutter (382200) x 1, Chuck Handle x 1, Allen Wrench 4 mm×1
Full load electric current(A) 2.5 Motor Single Phase 100 V (50, 60 Hz) Single Phase Direct Winding Commutator Motor Application Inner and outer surface chamfering of stainless steel pipes for general piping

Please check the type/dimensions/specifications of the part SU60P in the Stainless Steel Pipe Chamfer Machine series.